32CB:17 Cogging compensation Coef 5 phi

ToDo

Description

Value

Index

Motor: 0x32CB (Ch A)/ 0x36CB (Ch B)

Subindex

0x17

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

360.0

Unit

°

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All