32CB:03 Cogging compensation status
ToDo
Description |
Value |
---|---|
Index |
Motor: 0x32CB (Ch A)/ 0x36CB (Ch B) |
Subindex |
0x03 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
Startuplist_para_are_in_use_and_displayed |
2 (0x02) |
Para_from_drive_memory_are_in_use_and_displayed |
1 (0x01) |
Para_from_encoder_memory_are_in_use_and_displayed |
0 (0x00) |
Compensation_off |