32C7:0C Resistance 1

Resistance sampling point 2 of the R(T) curve of the motor.

Description

Value

Index

Motor: 0x32C7 (Ch A)/ 0x36C7 (Ch B)

Subindex

0x0C

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

1.00000E+06

Unit

Ohm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All