32C7:04 Temperature 3

Temperature sampling point 4 of the R(T) curve of the motor.

Description

Value

Index

Motor: 0x32C7 (Ch A)/ 0x36C7 (Ch B)

Subindex

0x04

Datatype

REAL32

Min. Value

-250.0

Default

0.0

Max. Value

250.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All