32C7:01 Temperature 0

Temperature sampling point 1 of the R(T) curve of the motor.

Description

Value

Index

Motor: 0x32C7 (Ch A)/ 0x36C7 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

-250.0

Default

0.0

Max. Value

250.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All