32C6:02 Voltage threshold

The BEMF level for detecting a commutation error is 'Motor nominal voltage' (0x32C0:03) multiplied by 'Voltage threshold'

Description

Value

Index

Motor: 0x32C6 (Ch A)/ 0x36C6 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.1

Max. Value

2.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All