32C2:05 Torque 2

A torque between standstill and peak should be parameterized here. This torque can be read from the electronic datasheet of the motor, if available (5th torque).

Description

Value

Index

Motor: 0x32C2 (Ch A)/ 0x36C2 (Ch B)

Subindex

0x05

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

10000.0

Unit

Nm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All