32C0:16 Commutation offset source
This object configures the memory source of the "Offset position actual value".
Description |
Value |
---|---|
Index |
Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B) |
Subindex |
0x16 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
feedback_module (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
execute_static_current_vector_command |
1 (0x01) |
motor_parameter_commutation_offset |
0 (0x00) |
feedback_module |