32C0:06 Winding resistance R

This object configures the winding resistance R (phase to phase at 20°C). If the electronic datasheet is available take "Winding resistance Ph-Ph 20°C".

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x06

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

Unit

Ohm

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All