32C0:04 Motor nominal voltage

This object configures the motor nominal voltage. If the electronic datasheet is available take "Nominal voltage" according to the selected mains voltage.

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All