32C0:02 Pole pairs

This object indicates the motor pole pairs.

Description

Value

Index

Motor: 0x32C0 (Ch A)/ 0x36C0 (Ch B)

Subindex

0x02

Datatype

UINT16

Min. Value

0

Default

0

Max. Value

255 (0x00FF)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All