32EF:0C Calculation time

Max position calculation time of encoder.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x0C

Datatype

UINT16

Min. Value

Default

0

Max. Value

Unit

0,1 µs

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All