32EF:05 Position bit count

Bit count of the position value in the BiSS-C frame.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x05

Datatype

UINT8

Min. Value

0

Default

0

Max. Value

62 (0x3E)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All