32E3:03 Drive connected sensor data state

This object contains the data state of the drive connected temperature sensor value.

Description

Value

Index

Primary Feedback: 0x32E3 (Ch A)/ 0x36E3 (Ch B)
Secondary Feedback: 0x3303 (Ch A)/ 0x3703 (Ch B)

Subindex

0x03

Datatype

ENUM (INT16)

Min. Value

Default

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

2 (0x02)

eDataState_Error

1 (0x01)

eDataState_Valid

0 (0x00)

eDataState_Idle