32E2:03 Measured calculation time

Max position calculation time of encoder.

Description

Value

Index

Primary Feedback: 0x32E2 (Ch A)/ 0x36E2 (Ch B)
Secondary Feedback: 0x3302 (Ch A)/ 0x3702 (Ch B)

Subindex

0x03

Datatype

UINT16

Min. Value

Default

0

Max. Value

Unit

0,1 µs

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All