32E1:07 Position sample point shift relative to the sync signal
Time difference between the DC Sync1 and the position sample time. (If T is less than zero the position is sampled before the Sync1 occurs!)
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B) |
Subindex |
0x07 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
µs |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |