32EF:02 Power supply

Necessary power supply for the encoder.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x02

Datatype

ENUM (UINT32)

Min. Value

 

Default

DC_05V_without_sense_line_pin_4_2__DC_11V_pin_6_2 (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

DC_11V_pin_6_2

1 (0x01)

DC_05V_with_sense_line_pin_4_2_sense_pin_12_10

0 (0x00)

DC_05V_without_sense_line_pin_4_2__DC_11V_pin_6_2