32E6:x [SL] EnDat 22: User data (linear)
This object contains the data string and the state of the user data file stored in the encoder.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E6 (Ch A)/ 0x36E6 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
2 (0x02) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information