32E0:0C Valuation addr 4

Evaluation of the position-value formation / (reference-pulse position). Scaling: 0..29: Function reserve '0', 30..230: Function reserve '0..100', 231..254: Function reserve '100'

Description

Value

Index

Primary Feedback: 0x32E0 (Ch A)/ 0x36E0 (Ch B)
Secondary Feedback: 0x3300 (Ch A)/ 0x3700 (Ch B)

Subindex

0x0C

Datatype

UINT8

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All