32EF:07 Oversampling
EnDat2.2 encoder parameter.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x07 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
FbOversampling_No (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
4 (0x04) |
FbOversampling_x4 |
0 (0x00) |
FbOversampling_No |