32EF:01 Connector

Physical connection of the encoder to the device.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x01

Datatype

ENUM (UINT32)

Min. Value

 

Default

ConnectorFront_CorrespondingToDriveChannel (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

ConnectorFront_D_Sub_Right

1 (0x01)

ConnectorFront_D_Sub_Left

0 (0x00)

ConnectorFront_CorrespondingToDriveChannel