32E7:02 Commutation offset
This object contains the commutation offset and the state of the commutation offset file stored in the encoder.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E7 (Ch A)/ 0x36E7 (Ch B) |
Subindex |
0x02 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,01 ° |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |