32E2:0F Add2 Limit position signals status
Detailed encoder status information.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E2 (Ch A)/ 0x36E2 (Ch B) |
Subindex |
0x0F |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
IsSupportedButReadBySafety |
2 (0x02) |
IsSupportedAndUpdated |
1 (0x01) |
IsSupportedButNotUpdated |
0 (0x00) |
IsNotSupported |