32E1:47 Number of distinguishable revolutions with scaling factor [2.2: Word 34]
EnDat 2.2 encoder manufacturer parameter '"Number of distinguishable revolutions" with scaling factor' (EnDat2.2: Word 34)
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B) |
Subindex |
0x47 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |