32FD:x [SL] OCT: sHub info and status (rotary, Hiperface DSL)
This object contains a collection of information from the sHub.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32FD (Ch A)/ 0x36FD (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
11 (0x0B) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32FD:01 Identify IO amount of IOs
- 32FD:02 Identify IO input 1 specification
- 32FD:03 Identify IO input 2 specification
- 32FD:04 Device Type
- 32FD:05 Base type code name
- 32FD:06 Serial number
- 32FD:07 Firmware revision number
- 32FD:08 Firmware date
- 32FD:09 Min permitted temperature
- 32FD:0A Max permitted temperature
- 32FD:0B Operation time