32ED:x [SL] OCT: Save electronic data sheet (rotary, Hiperface DSL)
With this command object the electronic data sheet can be saved in the encoder memory.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32ED (Ch A)/ 0x36ED (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
3 (0x03) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information