32E2:08 Sensor monitor eg LED current

The current value of the product-specific sensor monitoring. In case of optical encoders the LED current is displayed.

Description

Value

Index

Primary Feedback: 0x32E2 (Ch A)/ 0x36E2 (Ch B)

Subindex

0x08

Datatype

UINT16

Min. Value

 

Default

 

Max. Value

 

Unit

0,1 mA

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All