32E1:12 Max permitted encoder speed
The permitted maximum shaft rotation speed for rotary DSL motor feedback system.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E1 (Ch A)/ 0x36E1 (Ch B) |
Subindex |
0x12 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
rpm |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |