6077 Torque/force actual value

This object shall indicate the configured input value for the torque/force controller. The value shall be given per thousand of motor standstill torque/force (0x6076) M0.

Description

Value

Index

0x6077 (Ch A)/ 0x6877 (Ch B)

Subindex

0x00

Datatype

INT16

Min. Value

 

Default

 

Max. Value

 

Unit

0,1 %

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All