3243:07 Iuvw max sum
This object configures the maximum accepted value in Iuvw sum.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A)/ 0x3643 (Ch B) |
Subindex |
0x07 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
2.5 |
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |