3243:02 Configured channel peak current
This object configures the channel peak current. The range of this object depends on 'Channel peak current' (0x3243:04) and the on the configuration of the optional other channel. The summation is limited.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A)/ 0x3643 (Ch B) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |