3242:18 Target torque/force remote loopback
This oject displays the value of the object 'Target torque remote' and can be used to analyze the communication delays.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3242 (Ch A)/ 0x3642 (Ch B) |
Subindex |
0x18 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |