3240:x TorqueCtrl parameters mappable
This record contains all mappable parameters of this module.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3240 (Ch A)/ 0x3640 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
4 (0x04) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |