3163:01 Low pass frequency

This object is to configure the low pass frequency of the configured filter type.

Description

Value

Index

BiquadFilter1: 0x3163 (Ch A)/ 0x3563 (Ch B)
BiquadFilter2: 0x3183 (Ch A)/ 0x3583 (Ch B)
BiquadFilter3: 0x31A3 (Ch A)/ 0x35A3 (Ch B)
BiquadFilter4: 0x31C3 (Ch A)/ 0x35C3 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

4000.0

Unit

Hz

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All