60CA Torque limitation option code

This object shall indicate the torque limitation modes of the extended torque mode.

Description

Value

Index

0x60CA (Ch A)/ 0x68CA (Ch B)

Subindex

0x00

Datatype

ENUM (INT8)

Min. Value

 

Default

VeloLimitHasNoEffect (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

4 (0x04)

TorqueMightBeReducedToMaxTorquePosNeg

3 (0x03)

TorqueMightBeReducedToRampPosMaxTorqueNeg

2 (0x02)

TorqueMightBeReducedToRampPosNeg

1 (0x01)

TorqueMightBeReducedToZero

0 (0x00)

VeloLimitHasNoEffect