60C5 Max acceleration

This object shall indicate the configured maximum acceleration.

Description

Value

Index

0x60C5 (Ch A)/ 0x68C5 (Ch B)

Subindex

0x00

Datatype

UINT32

Min. Value

0

Default

4294967295 (0xFFFFFFFF)

Max. Value

4294967295 (0xFFFFFFFF)

Unit

depends on value of Object (default = x * 1 °/s^2)
0x3005/03 (Ch A)/ 0x3405/03 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All