3144:01 Static friction spring rate
This object configures the Static friction spring rate.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3144 (Ch A)/ 0x3544 (Ch B) |
Subindex |
0x01 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 Nm/rad) |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |