3143:01 Damping

This object configures the damping coefficient of the observer.

Description

Value

Index

VelocityControlSlot: 0x3143 (Ch A)/ 0x3543 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.2

Default

0.707

Max. Value

1.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All