3142:06 Use gantry brake instead of closed loop ramp
This object indicates if the gantry brake is used instead of closed loop ramp.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3142 (Ch A)/ 0x3542 (Ch B) |
Subindex |
0x06 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
feature_disabled (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
feature_enabled |
0 (0x00) |
feature_disabled |