3144:03 Dynamic friction factor

This object configures the dynamic friction force in relation with the feed forward velocity.

Description

Value

Index

VelocityControlSlot: 0x3144 (Ch A)/ 0x3544 (Ch B)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm/rad/s)
0x3005/09 (Ch A)/ 0x3405/09 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All