3144:01 Static friction spring rate

This object configures the Static friction spring rate.

Description

Value

Index

VelocityControlSlot: 0x3144 (Ch A)/ 0x3544 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm/rad)
0x3005/0A (Ch A)/ 0x3405/0A (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All