3141:09 Collision torque monitoring

This object contains the difference between the effective torque/force and the feed forward torque/force and can be used to detecd a collision.

Description

Value

Index

VelocityControlSlot: 0x3141 (Ch A)/ 0x3541 (Ch B)

Subindex

0x09

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm)
0x3005/05 (Ch A)/ 0x3405/05 (Ch B)

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All