3141:07 VeloCtrl statusword

This object contains the velocity control statusword. - Bit 5, VeloLimitActive: The velocity demand value is limited internally. - Bit 12, StandStill: Axis movement is inside the standstill window (Parameters Velocity threshold and Velocity threshold time) - Bit 14, TorqueLimitActive: The velocity controller output (torque demand) is limited internally.

Description

Value

Index

VelocityControlSlot: 0x3141 (Ch A)/ 0x3541 (Ch B)

Subindex

0x07

Datatype

UINT32

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All