3141:01 PosCtrl velocity demand value
This object contains the velocity demand value of the position controller.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3141 (Ch A)/ 0x3541 (Ch B) |
Subindex |
0x01 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 rpm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |