3140:08 Collision torque limit

In this object you can configure the error threshold of the 'Collision torque monitoring'

Description

Value

Index

VelocityControlSlot: 0x3140 (Ch A)/ 0x3540 (Ch B)

Subindex

0x08

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm)
0x3005/05 (Ch A)/ 0x3405/05 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All