3140:02 Velocity control integral action time

This object contains the integral action time of the velocity controller.

Description

Value

Index

VelocityControlSlot: 0x3140 (Ch A)/ 0x3540 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.01

Max. Value

5.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All