3140:01 Velocity control proportional gain

This object contains the proportional gain of the velocity controller.

Description

Value

Index

VelocityControlSlot: 0x3140 (Ch A)/ 0x3540 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

0.01

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm/rad/s)
0x3005/09 (Ch A)/ 0x3405/09 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All