30C3:01 Velocity demand value filter time constant

This object contains the filter time constant of the velocity feed forward signal.

Description

Value

Index

PositionControlSlot: 0x30C3 (Ch A)/ 0x34C3 (Ch B)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

0.01

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All