607A Target position

This object shall indicate the commanded position that the drive should move to in position profile mode using the current settings of motion control parameters such as velocity, acceleration, deceleration, motion profile type etc.

Description

Value

Index

0x607A (Ch A)/ 0x687A (Ch B)

Subindex

0x00

Datatype

INT32

Min. Value

Default

Max. Value

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)/ 0x3405/01 (Ch B)

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All