3063:01 Target velocity remote
This object shall indicate the configured target velocity and shall be used as input for the trajectory generator. The value shall be given in user-defined velocity units.
Description |
Value |
---|---|
Index |
InterpolatorSlot: 0x3063 (Ch A)/ 0x3463 (Ch B) |
Subindex |
0x01 |
Datatype |
INT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 0.0001 rpm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Dynamic Receive |
Revision |
All |